??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23341.0008 shaft clamp
HELP_VARIABLE
Company
Halder
Description
EH 23341. - Shaft clamp
Bill of material
23341.0008 shaft clamp
BESTNR
Ref. No.
23341.0008
D1
h11
8 mm
D2
Thread
M4
D3
Thread
M2.5
L1
max.
27 mm
L2
8 mm
L3
4 mm
SW
3 mm
AM
Tightening torque max.
20 Nm
D1X
Hub hole D1 H7
8
D2X
Shaft diameter D2
6-10 mm
L1X
L1 +0.2
2.8 mm
G
Weight
7 g
Embedded user actions